2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

L22LA452O000000

Expand Table
EN
1/5
Part Number
PN
Valve Series
VS
Mounting
MNT
Actuator/Funtion
AF
Port Size
PS
Port Type
PT
Options
OPT
1
L22LA452O000000
L2
Line Mounted
LA4 = A - Hand Lever, B - Spring Return, 2 Position 4-Way (5/2)
2 = 1/4
0 = NPTF Pressure Ports
000 = No Options
Show compressed display (1 configurable product)
ShorttextL2 Series Hand Lever Valves - Line Mounted Valves
Latest change21.04.2021 12:55:18
Unit

Classifications

CNS

CNSERPBASE Object Properties